目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN ZHLS Art. Nr. 64400257
LAPP
SILVYN® Protective Cable Conduit systems
Liquid-tight conduits (metal + jacket)
Use in railway applications
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzschlauch_systeme_fluessigkeitsdicht/einsatz_in_schienenfahrzeugen/silvyn_zhls.prj},{NB=SILVYN ZHLS Art. Nr. 64400257},{IDNR=},{EAN=4044776780960},{ATN=64400257},{ARTB=SILVYN ZHLS 1/2\" 16x21,1 BK},{NW=1/2“},{ID=16.0},{AD=21.1},{A=30},{SB=75},{DB=110},{WG=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
LAPP
Description
SILVYN® ZHLS
Bill of material
SILVYN ZHLS Art. Nr. 64400257
International article number
4044776780960
4044776780960
Product number
64400257
64400257
Product description
SILVYN ZHLS 1/2" 16x21,1 BK
SILVYN ZHLS 1/2" 16x21,1 BK
Size
1/2“
1/2“
Inch
Inside diameter
16.0
16.0
mm
Outside diameter
21.1
21.1
mm
Length
30
30
m
Bending radius static
75
75
mm
Biegeradius
110
110
mm
Weight
400
400
g/m
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型