您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® LTP 90° M Art. Nr. 55510430
LAPP
SILVYN® Protective Cable Conduit systems
Liquid-tight conduits (metal + jacket)
Metal conduit with thick-walled jacket
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzschlauch_systeme_fluessigkeitsdicht/kabelschutzschlauch_system_silvyn_ltp/silvyn_ltpg_m_90.prj},{NB=SILVYN LTPG-M 90 Art. Nr. 55510430},{EAN=4044773745597},{ATN=55510430},{ARTB=SILVYN LTPG-M 90° M20x1,5/2},{CLR=Self colour},{CT=LTP},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=13},{C=20.0},{D=29},{E=14.5},{F=24},{CNSMAT=Nickel Plated Brass},{HEXAC=32.000},{HEXL=10.000},{NET=27.000},{NETF=30.000},{NETFL=4.000},{NETFAF=28.000},{TF=27.000},{TFL=4.000},{ELB=21.000},{SW100=25.000},{L100=13.000},{VPE=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
LAPP
Description
SILVYN® LTP 90° M
Bill of material
SILVYN® LTP 90° M Art. Nr. 55510430
International Article Number
4044773745597
4044773745597
Part number
55510430
55510430
Article description
SILVYN LTPG-M 90° M20x1,5/2
SILVYN LTPG-M 90° M20x1,5/2
Color
Self colour
Conduit Size
20
20
Thread
M20x1.5
M20x1.5
Length
13
13
mm
Length
20.0
20.0
mm
Width accross flats
29
29
mm
Diameter
14.5
14.5
mm
Width accross flats
24
24
mm
Package [pc]
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型