目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® KLICK-Y (TPE) Art. Nr. 56000145
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Various applications
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_rill/silvyn_klick_y_tpe.prj},{NB=SILVYN KLICK-Y (TPE) Art. Nr. 56000145},{IDNR=},{ART1=56000145},{ART2=56000140},{MD1=SILVYN KLICK-Y 2x11/1x16 BK},{MD2=SILVYN KLICK-Y TPE 2x11/1x16 GY},{AUS=1},{AUSX= 1, 'black', 2, 'gray'},{AD1=21.2},{AD2=15.8},{AD3=15.8},{I1=18.0},{I2=14.0},{B1=29.5},{B2=25.0},{D=75.0},{C=52.0},{F=4.0},{PS=10},{GEW=2.50},{VERS1=2},{BX1=27.50},{BX2=21.00},{CX1=27.00},{DX1=50.100},{DX2=24.900},{DX3=22.200},{DX4=2.700},{DX5=2.400},{FX1=8},{FX2=25.00},{RW=45},{RX=22.90},{VPE=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
LAPP
Description
SILVYN® KLICK-Y (TPE)
Bill of material
SILVYN® KLICK-Y (TPE) Art. Nr. 56000145
Article no.
56000145
56000145
Material descritption
SILVYN KLICK-Y 2x11/1x16 BK
SILVYN KLICK-Y 2x11/1x16 BK
Trade size Tubing outer-ø
21.2
21.2
mm
Trade size Tubing outer-ø
15.8
15.8
mm
Trade size Tubing outer-ø
15.8
15.8
mm
Throughpassage
18.0
18.0
mm
Throughpassage
14.0
14.0
mm
Outer
29.5
29.5
mm
Outer
25.0
25.0
mm
Total length
75.0
75.0
mm
Total width
52.0
52.0
mm
fixing drilling
4.0
mm
Packet/Units
10
Units
Weight-approx.
2.50
2.50
kg/100 Units
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型