您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® FPAC gray Art. Nr. 55507011
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
High mechanical resistance
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_fpas/silvyn_fpac_g.prj},{NB=SILVYN FPAC grau Art. Nr. 55507011},{EAN=4044777305223},{ATN=55507011},{ARTB=SILVYN FPAC 25 GY},{CLRVIS=Grey},{CT=FPA},{NW=-},{CS=25},{A=19.5},{B=39},{C=81},{D=39},{F=37.2},{CNSMAT=Nylon PA66},{FAC=39.000},{HEXL=5.000},{VER=1.000},{SW=0.000},{CNL=28.000},{RL=31.000},{RD=25.000},{VPE=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
LAPP
Description
SILVYN® FPAC gray
Bill of material
SILVYN® FPAC gray Art. Nr. 55507011
International Article Number
4044777305223
4044777305223
Part number
55507011
55507011
Article description
SILVYN FPAC 25 GY
SILVYN FPAC 25 GY
Color
Gray
European size
-
-
Conduit Size
25
25
Diameter
19.5
19.5
Diameter
39
39
mm
Length
81
81
mm
Package [pc]
5
5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型