目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® COMPACT 45° M Art. Nr. 61803851
LAPP
SILVYN® Protective Cable Conduit systems
Liquid-tight conduits (metal + jacket)
Metal conduit with thick-walled jacket
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzschlauch_systeme_fluessigkeitsdicht/kabelschutzschlauch_system_silvyn_ltp/silvyn_compact_45_m.prj},{NB=SILVYN COMPACT 45 M Art. Nr. 61803851},{IDNR=},{EAN=4044777305063},{ATN=61803851},{ARTB=SILVYN COMPACT 45° M20x1,5/1 MS},{NW=3/8“},{M=M20x1,5},{D=10},{I=11.0},{A=28},{B=20},{SW1=26},{SW2=24},{WG=72.0},{VPE=10},{X=2},{MX=20},{P=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
LAPP
Description
SILVYN® COMPACT 45° M
Bill of material
SILVYN® COMPACT 45° M Art. Nr. 61803851
International Article Number
4044777305063
4044777305063
Part number
61803851
61803851
Article description
SILVYN COMPACT 45° M20x1,5/1 MS
SILVYN COMPACT 45° M20x1,5/1 MS
Nominal size
3/8“
3/8“
Thread
M20x1,5
M20x1,5
Thread length
10
10
mm
Inside diameter
11.0
11.0
mm
length
28
28
mm
length
20
20
mm
SW1
26
26
mm
SW2
24
24
mm
Weight
72.0
72.0
g
Package [pc]
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型