??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Silencers Series 2903
Bill of material
2903 1/8
Mod.
2903 1/8
B
G1/8
D
15.3 mm
H
4 mm
L
11 mm
SW
14 mm
Pressure range
max. 10 Kg / cm² - bar
Flow rate
665 Nl / min
Noise treshold
74 db (A)
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models