??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Signal converters
Bill of material
AO000299
IDNR
AO000299
Short Description
accessories optical, safety relay, 90x118x22mm, 1x NC, 3x NO, Dual channel, 24V DC, Screw connection, Plastic, safety
Long Description
Product ID of the Manufacturer
AO000299
Delivery Time
2
Version
Expansion device
Type of electrical connection
Clamped terminal connection
Evaluation of inputs
Dual channel
Category in acc. with EN 954-1
4
Mounting method
DIN rail (top hat rail) 35 mm
Performance level in acc. with EN ISO 13849-1
Level e
Voltage type for actuation
DC
Housing material
Plastic
Decay time
20ms
Number of outputs, signaling function, undelayed, with contact
1
Number of outputs, safety-related, undelayed, with contact
3
Number of normally open contacts
3
Number of normally closed contacts
1
Rated switching current
4,000mA
Width
22.5mm
Height
90mm
No-load current
40mA
Length
118mm
Switching voltage
250V
SIL in acc. with IEC 61508
3
Operating voltage (DC)
24
Ambient temperature
-15 - 55
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models