??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA towel rings - Sanitary accessories
Bill of material
BA59VC242
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
20.2 cm
Wall / standing model
Wall model (drilling/gluing)
Width
202 mm
Height
82 mm
Length
25 mm
Installation height
0.8 m
Net weight
0.28 kg
Main customs material
Stainless steel
Customs tariff number CH
7324.9029
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC242
Previews
3D
Dimenze
2D
Stáhnout CAD model