??
Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA towel holder - Sanitary accessories
Bill of material
BA59VC240
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
cm
Wall / standing model
Wall model (drilling/gluing)
Width
32 mm
Height
85 mm
Length
mm
Installation height
0.8 m
Net weight
0.34 kg
Main customs material
Stainless steel
Customs tariff number CH
7324.9029
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC240
Previews
3D
Dimensão
2D
Baixar modelos em CAD