??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA toilet paper holder - Sanitary accessories
Bill of material
BA59VC250
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Wall model (drilling/gluing)
Width
139 mm
Height
145 mm
Length
120 mm
Installation height
0.7 m
Net weight
0.34 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC250
Previews
3D
Dimension
2D
Download CAD models