??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA toilet paper holder double with shelf - Sanitary accessories
Bill of material
BA59VC256
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Wall model (drilling/gluing)
Width
282 mm
Height
152 mm
Length
125 mm
Installation height
0.7 m
Net weight
0.21 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC256
Previews
3D
Dimension
2D
Download CAD models