??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA toilet brush standing model - Sanitary accessories
Bill of material
BA59VC156
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Variant
With closing lid
Wall / standing model
Standing model
Width
88 mm
Height
398 mm
Length
110 mm
Net weight
0.82 kg
Main customs material
Plastic
Customs tariff number CH
9603.9090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC156
Previews
3D
Dimenze
2D
Stáhnout CAD model