??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA toilet brush - Sanitary accessories
Bill of material
BA59SM254
Order number
BA59SM254
Product description
SIGNA toilet brush set with lid black mat
Article number
108874
LOD Destination
LOD Level
Color
Black matt
Variant
With closing lid
Wall / standing model
Wall model (drilling/gluing)
stair width
88 mm
Height
384 mm
Length
110 mm
Installation height
0.2 m
Net weight
0.82 kg
Main customs material
Plastic
Customs tariff number CH
9603.9090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59SM254
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Stáhnout CAD model