??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA toilet brush - Sanitary accessories
Bill of material
BA59VC254
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Variant
With closing lid
Wall / standing model
Wall model (drilling/gluing)
stair width
88 mm
Height
384 mm
Length
110 mm
Installation height
0.2 m
Net weight
0.82 kg
Main customs material
Plastic
Customs tariff number CH
9603.9090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC254
Previews
3D
Dimension
2D
Download CAD models