??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA soap dispenser combo - Sanitary accessories
Bill of material
BA59VC518
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Web color variant
Wall / standing model
Wall model (drilling/gluing)
Width
157.5 mm
Height
137 mm
Length
109 mm
Installation height
1 m
Net weight
0.85 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
8479.9092
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC518
Previews
3D
尺寸
2D
下載CAD模型