??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA soap dispenser chrome plated bottle - Sanitary accessories
Bill of material
BA59VC228
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
0.47 l
Wall / standing model
Wall model (drilling/gluing)
Width
76 mm
Height
192.4 mm
Length
105 mm
Installation height
1 m
Net weight
0.48 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
8479.9092
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC228
Previews
3D
Dimension
2D
Download CAD models