??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA shower baskets - Sanitary accessories
Bill of material
BA59VC172
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Wall model (drilling/gluing)
Width
290 mm
Height
98 mm
Length
124 mm
Installation height
1 m
Net weight
1.67 kg
Main customs material
Stainless steel
Customs tariff number CH
7324.9029
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC172
Previews
3D
Dimension
2D
Download CAD models