??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA bath towel rails moveable - Sanitary accessories
Bill of material
BA59VC204
Order number
Product description
Article number
LOD Destination
LOD Level
Bath towel rail position
Bath towel rail position
Bath towel rail position
Bath towel rail position
Color
Dimensions
80 cm
Wall / standing model
Wall model (drilling/gluing)
Width
710 mm
Height
62 mm
Length
227 mm
Installation height
1.6 m
Net weight
2.25 kg
Main customs material
Stainless steel
Customs tariff number CH
7324.9029
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC204
Previews
3D
Dimension
2D
Download CAD models