??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA bath towel rails double - Sanitary accessories
Bill of material
BA59VC208
Order number
Product description
Article number
LOD Level
Color
Dimensions
cm
Wall / standing model
Wall model (drilling/gluing)
Width
mm
Height
85 mm
Length
117 mm
Installation height
1.6 m
Net weight
2.25 kg
Main customs material
Stainless steel
Customs tariff number CH
7324.9029
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC208
プレビュー
3D
情報
2D
ダウンロード(CADデータ)