??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
SIGA - Control device
Bill of material
50195031 Control device SIGA
Order number
50195031
Type
SIGA
Dimension A
200 mm
Dimension B
100 mm
Dimension C
80 mm
Dimension D
4 mm
Dimension E
20 mm
CTN Huttwil
84798992
CTN Amberg
90328900
Weight
1.700 kg
Previews
3D
Dimension
2D
Download CAD models