??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
LILAI Chain
Description
Sideflex Roller Table Top Chain - 882PRR-TAB Series
Bill of material
882-PRR-TABss-K750
Chain model
Series
882PRR-TAB Series
Product name
Sideflex Roller Table Top Chain
Application
it is suitable for heat-shrink packaging products sideflex conveying.
Material
POM, color: Dark Green,Work temp: -30°C~90°C.
Pin material
Stainless steel
Modular belt work load
3200N; the maximum conveying length is 12M
Remark
Sprocket is same to 882-TAB series
Package
26pcs/Meter as one package
Width
mm
Roller width
mm
Weight
Kg/m
opposite bending raduis
101 mm
Sideflex Rabius
610 mm
E
7.9 mm
G
59.0 mm
V
41.20 mm
S
19.30 mm
L
23.50 mm
P
38.1 mm
Q
57.2 mm
T
4.8 mm
C
76 mm
Previews
3D
2D
Download CAD models