??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
LILAI Chain
Description
Sideflex Heavy Duty Modular belt - T-2700-SR Series
Bill of material
T-2700-SR-510-2
Model
T-2700-SR Sideflex Heavy Duty Modular belt
Series
T-2700-SR Series
Application
Mainly suitable for heavy-duty high speed conveying. Such as heat-shrinkable packaging industry. It is widely used in conveying bottles, cans, pharmaceutical, and packaging machine industries.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
PBT
Modular Belt Color
Brown
Modular belt width
mm
Weight
kg/m^2
The multiply of standard pitch
Sideflex Inner diameter Ri
mm
Sideflex center diameter Rm
mm
Modular belt width
Standard Modular belt Width: W=340+85*N
Previews
3D
2D
Download CAD models