??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Sideflex Chain with Roller - 880TAB Series
Bill of material
880TAB-K325-G
Chain model
880TAB-K325-G
Series
880TAB Series
Product name
Sideflex Chain with Roller
Application
It is suitable for cartons and rectangular products striaght or sideflex conveying.
Material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Stainless steel
Working load
POM is 2100N(25°C)
Color
Coffee
Remark
The roller is installed on the top of plate, it is easy to disassemble.
Width
82.6 mm
Weight
1.52 kg/m
Sideflex radius
350 mm
opposite bending raduis
40 mm
Previews
3D
2D
Download CAD models