??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Sideflex Chain - 880TAB-R Series
Bill of material
880TAB-R-K325
Chain model
880TAB-R-K325
Series
880TAB-R Series
Product name
Sideflex Chain
Application
Mainly suitable for Light duty pasteurization machine.
Width
82.6 mm
Weight
1.72 kg/m
opposite bending raduis
130 mm
Sideflex radius
500 mm
Previews
3D
2D
Download CAD models