??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Side Protection Profile 40, Slot 8
Bill of material
092324
Part #
Profile
I
Slot
8
Color
A
28 mm
D
16 mm
B
40 mm
(Profile)
5.7(4.5) mm
Weight
590.5 g
ID #
Customs Tariff Number
40082900
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models