??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Side flex chain - 880TAB Series
Bill of material
880TAB-K325
Chain model
Series
880TAB Series
Product name
Side flex chain
Application
It is suitable for various kinds of foods, beverage conveying.
Material
POM. Work temp:-30°C to 90 °C
Pin material
Stainless steel
Maximum speed
50M/min lubrication, 30M/min dry
Working load
2100N(25°C),Max.length 12m
Remark
One meter = 26 pieces
Width
mm
Weight
Kg/m
opposite bending raduis
75 mm
Sideflex radius
500 mm
E
7.0 mm
GT
44.5 mm
H
16.00 mm
J
62.00 mm
K
12.00 mm
L
7.60 mm
P
38.1 mm
Q
43.0 mm
T
4 mm
Previews
3D
2D
Download CAD models