??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SI-60002-F
Bill of material
SI-60002-F
Part Number
SI-60002-F
Description
MagJack 10/100BASE-T, 1X1, No LED, Tab Down, RoHS
Brand
Bel Magnetics
Speed
10/100BASE-T
Number of Ports
1X1
Height Profile
Standard
Port Configuration
Tab Down
LED
No
LED Type
-
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models