??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Aircomp
Description
Shut-off valve CNOMO pilot - SV 3/4" 080 PRED. C. ELECTR. CNOMO
Bill of material
0802600001
Code
0802600001
Reference
SV 3/4" 080 PRED. C. ELECTR. CNOMO
Version
Flow rate (P1= 10 bar ?P= 1 bar)
3075 Nl/min
Exhaust Flow rate (P1=10 bar ?P= 1 bar)
1850 Nl/min
IN-OUT Connections
G3/4” Pollici
exhaust port
G1/4” Pollici
Max Inlet pressure
10 bar
Minimum working pressure
3 bar
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,4 Kg
Previews
3D
Wymiar
2D
Pobierz modele CAD