??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHR-38C/CW - High Performance Rubber Coupling
Bill of material
SHR-38C-8x8
Product No.
SHR-38C
Fastening Method
General Clamp Type
Outer Diameter
37.8
Length
47.0
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés