??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHR-29C/CW - High Performance Rubber Coupling
Bill of material
SHR-29C-6x6
Product No.
SHR-29C
Fastening Method
General Clamp Type
Outer Diameter
28.8
Length
35.0
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
미리보기
3D
치수도
2D
CAD모델 다운로드