??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SHPTKS_HS6B - Plate for Switch Unit (Sliding Door Units) - HS6B Series - Key Type -
Bill of material
SHPTKS6-HS6B-A62
Part Number
No.
Switch Type
HS6B
Key End Model Number
A62
A
mm
B
20 mm
L
40 mm
T
3 mm
X
7.5 mm
F
25 mm
H
11.4 mm
Y
13 mm
V
14 mm
S
7.5 mm
Previews
3D
2D
Download CAD models