??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SHPTBD8-45 - Sheet Metal Brackets - For HFS8-45 Series - Bent Type
Bill of material
SHPTBD8-45
Part No.
SHPTBD8-45
No.
8-45
Material
Surface Treatment
-
Shape Type
Number of Extrusion Connection Holes
Mass
234 g
T
4.0 mm
Applicable Bolt and Nut Set
Applicable Bolt
SCB8-15
No. of Bolts
4
Applicable Nut
HNTTSN8-8
No. of Nuts
4
Previews
3D
Dimension
2D
Download CAD models