??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SHPTAH_HS5L - Plate for Switch Unit (Folding Door Units) - HS5L Series - Base Type -
Bill of material
SHPTAH6-HS5L-A52
Part Number
No.
Switch Type
HS5L
Key End Model Number
A
mm
B
141 mm
L
40 mm
T
5 mm
X
7.5 mm
F
25 mm
H
mm
Y
9.5 mm
V
21 mm
S
4.2 mm
W
86.5 mm
Previews
3D
2D
Download CAD models