??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SHPTAH_D4SL - Plate for Switch Unit (Folding Door Units) - D4SL Series - Base Type -
Bill of material
SHPTAH6-D4SL-NK2
Part Number
No.
Switch Type
D4SL
Key End Model Number
A
mm
B
150 mm
L
40 mm
T
5 mm
X
7.5 mm
F
25 mm
H
mm
Y
9.0 mm
V
22 mm
S
89.0 mm
Previews
3D
2D
Download CAD models