??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Shower Seat Acorp Corner 954 9541
Bill of material
shower_seat_acorp_corner_954_9541_954
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Low Emitting Finish
0.000
Stored
0.000
Default Elevation
20.000
Material
Metal - Bradley Corp - Stainless Steel Satin
Width
15.880
Height
0.750
Depth
15.880
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Technical Data
n/a
OmniClass Title
Shower Seats
OmniClass Code
23.31.17.23
Modeling Code
n/a
Model
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Stainless Steel Corner Shower Seat
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
Type Indicator
Previews
3D
2D
Download CAD models