??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Seat Acorp Animicrobial l Shaped 956
Bill of material
shower_seat_acorp_animicrobial_l_shaped_956_956
VARIANTNAME
956
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Low Emitting Finish
0.000
Stored
0.000
Default Elevation
17.500
Material
Plastic - Bradley Corp - Polyethylene - White
Width
34.500
Height
3.250
Depth
22.000
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Mounting Height 17.50
Technical Data
n/a
OmniClass Title
Shower Seats 
OmniClass Code
23.31.17.23
Modeling Code
n/a
Model
956
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Anitmicrobial L-shaped Shower Seat
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
Yes
Previews
3D
2D
Download CAD models