??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Seat Acorp African Teak 9568
Bill of material
shower_seat_acorp_african_teak_9568_9568
VARIANTNAME
9568
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Low Emitting Finish
0.000
Stored
0.000
Default Elevation
17.500
Material
Wood - Bradley Corp - African Teak
Width
34.500
Height
1.500
Depth
21.250
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Mounting Height 17.50
Technical Data
n/a
OmniClass Title
Shower Seats 
OmniClass Code
23.31.17.23
Modeling Code
n/a
Model
9568
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
African Teak L-shaped Shower Seat
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
Yes
Previews
3D
2D
Download CAD models