??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rod, quarter circle - Sanitary accessories
Bill of material
BA90VC031
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Dimensions
cm
Wall / standing model
Wall model
Width
mm
Height
61 mm
Length
mm
Installation height
2 m
Netto weight
kg
Main customs material
Brass
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90VC031/
Previews
3D
Dimension
2D
Download CAD models