??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rod, no-drilling fixing - Sanitary accessories
Bill of material
BA90WS041
Order number
Product description
Article number
LOD Destination
LOD Level
Color
White
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
Wall / standing model
Wall model
Width
48 mm
Height
48 mm
Length
1519.5 mm
Installation height
2 m
Netto weight
kg
Main customs material
Aluminium
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90WS041/
Previews
3D
Dimension
2D
Download CAD models