??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Curtain Rod Acorp 9539x
Bill of material
shower_curtain_rod_acorp_9539x
Percentage of Recycled Content
0.000
Low Emitting Material
1.000
Low Emitting Finish
1.000
Installation Type
Concealed Mounting
Width
0.000
Length
36.000
Height
48.000
Depth
0.000
Warranty Information
n/a
Version
1.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
OmniClass Title
Shower Rods
OmniClass Code
23-31 17 31
Modeling Code
n/a
Model
9539-036 BradEX
Material Note
n/a
MasterFormat Title
Commercial Toilet Accessories Commercial Toilet Accessories
MasterFormat Number
10 28 13.13
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Shower Curtain Rod | Exposed Mounting | 1 1/4" OD | 36" L
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
Previews
3D
2D
Stáhnout CAD model