??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bradley
Description
Shower Curtain Rod Acorp 9530
Bill of material
shower_curtain_rod_acorp_9530_9530_6078
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
LEED Credit
n/a
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Swivel Bracket Material
Metal - Bradley Corp - Zinc Chrome Plated
Material
Stainless Steel
Bright Polished Finish
Height From Floor
6.000 FEET
Length
FEET
Warranty Information
Complete Unit, One Year
Version
1.0
URL
http://www.bradleycorp.com
Technical Data
n/a
OmniClass Title
Shower Rods
OmniClass Code
23.31.17.31
Modeling Code
n/a
Model
9530
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 13 19
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Shower Curtain Rod
Copyright
This Model Is Property Of Bradley Corporation
Assembly Code
C1030200
ADA Compliant
No
72" Bar Visibility
60" Bar Visibility
Previews
3D
2D
Download CAD models