??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rail without drilling holes, adjustable - Sanitary accessories
Bill of material
BA91WS041
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
Wall / standing model
Wall model
Width
mm
Height
46 mm
Length
33 mm
Installation height
2 m
Netto weight
kg
Main customs material
Aluminium
Customs tariff number CH
8302.5090
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/449/shower-curtain-rail-no-drilling-fixing/
Previews
3D
Dimension
2D
Download CAD models