目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
5209ZZ
Jtekt North America
Angular contact ball bearings
Double-row angular contact ball bearings
Powered by
CAD模型選擇
{jtekt/angular_contact_ball_bearings/double_row_acbb/double_row_acbb_zz_asmtab.prj},{NB=5209ZZ},{DESIGNATION=5209ZZ},{SERIES=AE},{TYPE=30.000},{VERS=Shield},{VERS2=2},{SD=45},{D=85},{BOLD=30},{ROLD=1.1},{CR=52.1},{CO=33.9},{CU=1.75},{NG=4600},{NO=6100},{SR=2.000},{BD=11.110},{PCD=65.000},{ALF=24.000},{ALF2=0.000},{ALF3=0.000},{ID=59.000},{ND4=0.000},{OD=71.900},{T0=11.900},{GID=56.000},{GOD=76.300},{X1=1.100},{X2=0.600},{GD1=0.000},{GD2=0.000},{SHAPETYPE=5-C},{NUMBEROFBALL=10.000},{PPATH=double_row_acbb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Jtekt North America
Description
Shielded ZZ
Bill of material
5209ZZ
Bearing Designation
5209ZZ
5209ZZ
SD - Shaft Dia.
45
45
mm
D - Outside Diameter
85
85
mm
B - Bearing Width
30.2
30.2
mm
r - Radius
1.1
1.1
mm
C - Basic Dynamic Load Rating
52.1
52.1
kN
C0 - Basic Static Load Rating
33.9
33.9
kN
Cu - Fatigue Load Limit
1.75
1.75
kN
Limiting Speed (Grease)
4600
4600
rpm
Limiting Speed (Oil)
6100
6100
rpm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型