??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MinebeaMitsumi Inc.
Description
Shielded Type
Bill of material
A-2015ZZ
Part Number
Bore Diameter
mm
Outside Diameter
mm
Width
mm
Fillet Radius min
0.15 mm
Ball Complement
Ball Size
1.5875 mm
Reference Diameter (inside)
mm
Reference Diameter (outside)
mm
Static Load Rating
N
Dynamic Load Rating
N
Previews
3D
Dimension
2D
Download CAD models