카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
SHF-102-01-L-D-TH
Samtec
Cable Systems
IDC & FFC
.050" Pitch Systems
Powered by
CAD모델 선택
{samtec/cable_systems/idc_ffc/050_pitch_systems/shf_asmtab.prj},{NB=SHF-102-01-L-D-TH},{SERIES=SHF},{POS=02},{LS=01},{PLOPT=L},{ROW=-D - Double Row},{TOPT=TH},{LCOPT=},{PPOPT=},{TROPT=},{PITCH=0.0500},{ROPT=D},{PPATH=parts/shf_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Samtec
Description
SHF - SHF Series - (1,27 mm) .050" Shrouded & Ejector IDC Header
Bill of material
SHF-102-01-L-D-TH
Part Number
SHF-102-01-L-D-TH
Series
SHF
Number of Positions
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
Lead Style
01
Plating
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-F - 3µ" Flash Selective Gold in Contact Area, Matte Tin on Tail
-S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Row Specification
-D - Double Row
Tail Option
-TH - Through Hole
-RA - Right Angle
-SM - Surface Mount
-TH - Through Hole
-RA - Right Angle
-SM - Surface Mount
Locking Clip
Not Selected
-LC - Locking Clip
Not Selected
-LC - Locking Clip
Pick and Place Pad
Not Available
Not Available
mm
Tape and Reel
Not Selected
-TR - Tape and Reel
-FR - Full Reel
Not Selected
-TR - Tape and Reel
-FR - Full Reel
A
0.350
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성