??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
she_750
Bill of material
SHE-750
Part Number
SHE-750
Description
High Efficiency Transformer, 750 VA, 100V/115V/215V/230V, 50/60Hz, 230V, 115V
Power
750 VA
Output Series
230V
Output Parallel
115V
Input
100V/115V/215V/230V V
Frequency
50/60 Hz
Mounting
Chassis Mount
Weight
22.62 lbs (10.26 kg)
Length
5.4 in. (137.2 mm)
Height
4.75 in. (120.7 mm)
Width
6 in. (152.4 mm)
Previews
3D
2D
Download CAD models