??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
she_500
Bill of material
SHE-500
Part Number
SHE-500
Description
High Efficiency Transformer, 500 VA, 100V/115V/215V/230V, 50/60Hz, 230V, 115V
Power
500 VA
Output Series
230V
Output Parallel
115V
Input
100V/115V/215V/230V V
Frequency
50/60 Hz
Mounting
Chassis Mount
Weight
17.56 lbs (7.97 kg)
Length
5.4 in. (137.2 mm)
Height
4.75 in. (120.7 mm)
Width
5 in. (127 mm)
Previews
3D
2D
Stáhnout CAD model