??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
she_2500
Bill of material
SHE-2500
Part Number
SHE-2500
Description
High Efficiency Transformer, 2500 VA, 100V/115V/215V/230V, 50/60Hz, 230V, 115V
Power
2500 VA
Output Series
230V
Output Parallel
115V
Input
100V/115V/215V/230V V
Frequency
50/60 Hz
Mounting
Chassis Mount
Weight
56.54 lbs (25.65 kg)
Length
7.7 in. (195.6 mm)
Height
6.63 in. (168.4 mm)
Width
7 in. (177.8 mm)
Previews
3D
2D
Download CAD models