??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
she_2000
Bill of material
SHE-2000
Part Number
SHE-2000
Description
High Efficiency Transformer, 2000 VA, 100V/115V/215V/230V, 50/60Hz, 230V, 115V
Power
2000 VA
Output Series
230V
Output Parallel
115V
Input
100V/115V/215V/230V V
Frequency
50/60 Hz
Mounting
Chassis Mount
Weight
48.02 lbs (21.78 kg)
Length
7.7 in. (195.6 mm)
Height
6.63 in. (168.4 mm)
Width
6.5 in. (165.1 mm)
Previews
3D
2D
Download CAD models