??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
she_1000
Bill of material
SHE-1000
Part Number
SHE-1000
Description
High Efficiency Transformer, 1000 VA, 100V/115V/215V/230V, 50/60Hz, 230V, 115V
Power
1000 VA
Output Series
230V
Output Parallel
115V
Input
100V/115V/215V/230V V
Frequency
50/60 Hz
Mounting
Chassis Mount
Weight
34.8 lbs (15.79 kg)
Length
7.7 in. (195.6 mm)
Height
6.63 in. (168.4 mm)
Width
5.5 in. (139.7 mm)
Previews
3D
2D
Download CAD models